Rain Peaked Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'.
Cover pitch angle = 5°.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06010-RP |
|
Rain Peaked Cover, 5° Pitch, 6" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T06010-RP | |
7T09010-RP |
|
Rain Peaked Cover, 5° Pitch, 9" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T09010-RP | |
7T12010-RP |
|
Rain Peaked Cover, 5° Pitch, 12" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T12010-RP | |
7T18010-RP |
|
Rain Peaked Cover, 5° Pitch, 18" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T18010-RP | |
7T24010-RP |
|
Rain Peaked Cover, 5° Pitch, 24" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T24010-RP | |
7T30010-RP |
|
Rain Peaked Cover, 5° Pitch, 30" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T30010-RP | |
7T36010-RP |
|
Rain Peaked Cover, 5° Pitch, 36" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T36010-RP | |
7T42010-RP |
|
Rain Peaked Cover, 5° Pitch, 42" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T42010-RP | |
7Z06010-RP |
|
Rain Peaked Cover, 5° Pitch, 6" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z06010-RP | |
7Z09010-RP |
|
Rain Peaked Cover, 5° Pitch, 9" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z09010-RP | |
7Z12010-RP |
|
Rain Peaked Cover, 5° Pitch, 12" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z12010-RP | |
7Z18010-RP |
|
Rain Peaked Cover, 5° Pitch, 18" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z18010-RP | |
7Z24010-RP |
|
Rain Peaked Cover, 5° Pitch, 24" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z24010-RP | |
7Z30010-RP |
|
Rain Peaked Cover, 5° Pitch, 30" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z30010-RP | |
7Z36010-RP |
|
Rain Peaked Cover, 5° Pitch, 36" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z36010-RP | |
7Z42010-RP |
|
Rain Peaked Cover, 5° Pitch, 42" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z42010-RP |
Stainless Steel 304
Stainless Steel 316