Peak Cover - 20°, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'.
Cover pitch angle = 20°.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06010-P |
|
Peak Cover - 20° Pitch, 6" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T06010-P | |
7T09010-P |
|
Peak Cover - 20° Pitch, 9" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T09010-P | |
7T12010-P |
|
Peak Cover - 20° Pitch, 12" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T12010-P | |
7T18010-P |
|
Peak Cover - 20° Pitch, 18" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T18010-P | |
7T24010-P |
|
Peak Cover - 20° Pitch, 24" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T24010-P | |
7T30010-P |
|
Peak Cover - 20° Pitch, 30" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T30010-P | |
7T36010-P |
|
Peak Cover - 20° Pitch, 36" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T36010-P | |
7T42010-P |
|
Peak Cover - 20° Pitch, 42" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T42010-P | |
7Z06010-P |
|
Peak Cover - 20° Pitch, 6" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z06010-P | |
7Z09010-P |
|
Peak Cover - 20° Pitch, 9" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z09010-P | |
7Z12010-P |
|
Peak Cover - 20° Pitch, 12" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z12010-P | |
7Z18010-P |
|
Peak Cover - 20° Pitch, 18" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z18010-P | |
7Z24010-P |
|
Peak Cover - 20° Pitch, 24" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z24010-P | |
7Z30010-P |
|
Peak Cover - 20° Pitch, 30" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z30010-P | |
7Z36010-P |
|
Peak Cover - 20° Pitch, 36" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z36010-P | |
7Z42010-P |
|
Peak Cover - 20° Pitch, 42" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z42010-P |
Stainless Steel 304
Stainless Steel 316