Louvered Cover, Stainless Steel

Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc | Sku | |
---|---|---|---|---|---|
7T06010-V |
|
Louvered Cover, 6" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T06010-V | |
7T09010-V |
|
Louvered Cover, 9" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T09010-V | |
7T12010-V |
|
Louvered Cover, 12" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T12010-V | |
7T18010-V |
|
Louvered Cover, 18" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T18010-V | |
7T24010-V |
|
Louvered Cover, 24" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T24010-V | |
7T30010-V |
|
Louvered Cover, 30" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T30010-V | |
7T36010-V |
|
Louvered Cover, 36" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T36010-V | |
7T42010-V |
|
Louvered Cover, 42" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T42010-V | |
7Z06010-V |
|
Louvered Cover, 6" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z06010-V | |
7Z09010-V |
|
Louvered Cover, 9" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z09010-V | |
7Z12010-V |
|
Louvered Cover, 12" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z12010-V | |
7Z18010-V |
|
Louvered Cover, 18" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z18010-V | |
7Z24010-V |
|
Louvered Cover, 24" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z24010-V | |
7Z30010-V |
|
Louvered Cover, 30" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z30010-V | |
7Z36010-V |
|
Louvered Cover, 36" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z36010-V | |
7Z42010-V |
|
Louvered Cover, 42" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z42010-V |
V2AStainless Steel 304
V4AStainless Steel 316