Flat Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67T06010 |
|
Flat Cover, 6" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T06010 | |
67T09010 |
|
Flat Cover, 9" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T09010 | |
67T12010 |
|
Flat Cover, 12" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T12010 | |
67T18010 |
|
Flat Cover, 18" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T18010 | |
67T24010 |
|
Flat Cover, 24" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T24010 | |
67T30010 |
|
Flat Cover, 30" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T30010 | |
67T36010 |
|
Flat Cover, 36" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T36010 | |
67T42010 |
|
Flat Cover, 42" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 67T42010 | |
67Z06010 |
|
Flat Cover, 6" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z06010 | |
67Z09010 |
|
Flat Cover, 9" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z09010 | |
67Z12010 |
|
Flat Cover, 12" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z12010 | |
67Z18010 |
|
Flat Cover, 18" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z18010 | |
67Z24010 |
|
Flat Cover, 24" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z24010 | |
67Z30010 |
|
Flat Cover, 30" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z30010 | |
67Z36010 |
|
Flat Cover, 36" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z36010 | |
67Z42010 |
|
Flat Cover, 42" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 67Z42010 |
Stainless Steel 304
Stainless Steel 316