Standard Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06010 |
|
Standard Cover, 6" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T06010 | |
7T09010 |
|
Standard Cover, 9" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T09010 | |
7T12010 |
|
Standard Cover, 12" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T12010 | |
7T18010 |
|
Standard Cover, 18" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T18010 | |
7T24010 |
|
Standard Cover, 24" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T24010 | |
7T30010 |
|
Standard Cover, 30" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T30010 | |
7T36010 |
|
Standard Cover, 36" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T36010 | |
7T42010 |
|
Standard Cover, 42" Width, 12' Length, 304L Stainless Steel | 1 - 12' Length | 7T42010 | |
7Z06010 |
|
Standard Cover, 6" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z06010 | |
7Z09010 |
|
Standard Cover, 9" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z09010 | |
7Z12010 |
|
Standard Cover, 12" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z12010 | |
7Z18010 |
|
Standard Cover, 18" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z18010 | |
7Z24010 |
|
Standard Cover, 24" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z24010 | |
7Z30010 |
|
Standard Cover, 30" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z30010 | |
7Z36010 |
|
Standard Cover, 36" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z36010 | |
7Z42010 |
|
Standard Cover, 42" Width, 12' Length, 316L Stainless Steel | 1 - 12' Length | 7Z42010 |
Stainless Steel 304
Stainless Steel 316