90° Alternate Tray to Box Connector, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP213 |
|
90° Alternate Tray to Box Connector, for 248 Stainless Steel Ladder Tray, 304L Stainless Steel | 248TSP213 | ||
268TSP213 |
|
90° Alternate Tray to Box Connector, for 268 Stainless Steel Ladder Tray, 304L Stainless Steel | 268TSP213 | ||
366TSP213 |
|
90° Alternate Tray to Box Connector, for 366 Stainless Steel Ladder Tray, 304L Stainless Steel | 366TSP213 | ||
364TSP213 |
|
90° Alternate Tray to Box Connector, for 364 Stainless Steel Ladder Tray, 304L Stainless Steel | 364TSP213 | ||
248ZSP213 |
|
90° Alternate Tray to Box Connector, for 248 Stainless Steel Ladder Tray, 316L Stainless Steel | 248ZSP213 | ||
268ZSP213 |
|
90° Alternate Tray to Box Connector, for 268 Stainless Steel Ladder Tray, 316L Stainless Steel | 268ZSP213 | ||
366ZSP213 |
|
90° Alternate Tray to Box Connector, for 366 Stainless Steel Ladder Tray, 316L Stainless Steel | 366ZSP213 | ||
364ZSP213 |
|
90° Alternate Tray to Box Connector, for 364 Stainless Steel Ladder Tray, 316L Stainless Steel | 364ZSP213 |
Stainless Steel 304
Stainless Steel 316