Wall Frame - 1 Tier, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
For additional options, refer to the Part Number image to the right, using the following variables:
* = Type of Material.
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
W = Width of Ladder Tray.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
94T06495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 6" Width, 304L Stainless Steel | 1 | 94T06495 | |
94T09495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 9" Width, 304L Stainless Steel | 1 | 94T09495 | |
94T12495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 12" Width, 304L Stainless Steel | 1 | 94T12495 | |
94T18495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 18" Width, 304L Stainless Steel | 1 | 94T18495 | |
94T24495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 24" Width, 304L Stainless Steel | 1 | 94T24495 | |
94T30495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 30" Width, 304L Stainless Steel | 1 | 94T30495 | |
94T36495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 36" Width, 304L Stainless Steel | 1 | 94T36495 | |
94T42495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 42" Width, 304L Stainless Steel | 1 | 94T42495 | |
94Z06495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 6" Width, 316L Stainless Steel | 1 | 94Z06495 | |
94Z09495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 9" Width, 316L Stainless Steel | 1 | 94Z09495 | |
94Z12495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 12" Width, 316L Stainless Steel | 1 | 94Z12495 | |
94Z18495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 18" Width, 316L Stainless Steel | 1 | 94Z18495 | |
94Z24495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 24" Width, 316L Stainless Steel | 1 | 94Z24495 | |
94Z30495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 30" Width, 316L Stainless Steel | 1 | 94Z30495 | |
94Z36495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 36" Width, 316L Stainless Steel | 1 | 94Z36495 | |
94Z42495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 42" Width, 316L Stainless Steel | 1 | 94Z42495 |
Stainless Steel 304
Stainless Steel 316