Ladder Rung Drop-Out, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
The Ladder Rung Drop-Out Plate allows compliance with specific bend radii (Fibre-Optic Cables), thus preventing possible cable breaks.
Available sizes listed below.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9T06198 |
|
Ladder Rung Drop-Out, 6" Width, 304L Stainless Steel | 1 | 9T06198 | |
9T09198 |
|
Ladder Rung Drop-Out, 9" Width, 304L Stainless Steel | 1 | 9T09198 | |
9T12198 |
|
Ladder Rung Drop-Out, 12" Width, 304L Stainless Steel | 1 | 9T12198 | |
9T18198 |
|
Ladder Rung Drop-Out, 18" Width, 304L Stainless Steel | 1 | 9T18198 | |
9T24198 |
|
Ladder Rung Drop-Out, 24" Width, 304L Stainless Steel | 1 | 9T24198 | |
9T30198 |
|
Ladder Rung Drop-Out, 30" Width, 304L Stainless Steel | 1 | 9T30198 | |
9T36198 |
|
Ladder Rung Drop-Out, 36" Width, 304L Stainless Steel | 1 | 9T36198 | |
9T42198 |
|
Ladder Rung Drop-Out, 42" Width, 304L Stainless Steel | 1 | 9T42198 | |
9Z06198 |
|
Ladder Rung Drop-Out, 6" Width, 316L Stainless Steel | 1 | 9Z06198 | |
9Z09198 |
|
Ladder Rung Drop-Out, 9" Width, 316L Stainless Steel | 1 | 9Z09198 | |
9Z12198 |
|
Ladder Rung Drop-Out, 12" Width, 316L Stainless Steel | 1 | 9Z12198 | |
9Z18198 |
|
Ladder Rung Drop-Out, 18" Width, 316L Stainless Steel | 1 | 9Z18198 | |
9Z24198 |
|
Ladder Rung Drop-Out, 24" Width, 316L Stainless Steel | 1 | 9Z24198 | |
9Z30198 |
|
Ladder Rung Drop-Out, 30" Width, 316L Stainless Steel | 1 | 9Z30198 | |
9Z36198 |
|
Ladder Rung Drop-Out, 36" Width, 316L Stainless Steel | 1 | 9Z36198 | |
9Z42198 |
|
Ladder Rung Drop-Out, 42" Width, 316L Stainless Steel | 1 | 9Z42198 |
Stainless Steel 304
Stainless Steel 316