Straight Reducer Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
For a concentric straight reduction, the dimension "W" is the total reduction.
For all size options, see the Part Number Builder graphic below using the following variables:
ǂǂ = Tray System
* = Type of Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
For example: The part number for a Straight Reducer Splice Plate, with a width of 12", to be used with 248T Ladder Tray would be: 248T12237.
248 = Tray System
T = Type of Material (304L Stainless Steel)
12 = Total Reduction Width in Inches*
237 = Corresponding sku suffix for a Straight Reducer
Splice Plate.
*Box contains (2) 6" Reducer Splice Plates, for a total reduction of 12".
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T03237 | |
248T06237 |
|
Straight Reducer Splice Plate, 6" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T06237 | |
248T09237 |
|
Straight Reducer Splice Plate, 9" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T09237 | |
248T12237 |
|
Straight Reducer Splice Plate, 12" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T12237 | |
248T18237 |
|
Straight Reducer Splice Plate, 18" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T18237 | |
248T21237 |
|
Straight Reducer Splice Plate, 21" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T21237 | |
248T24237 |
|
Straight Reducer Splice Plate, 24" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T24237 | |
248T27237 |
|
Straight Reducer Splice Plate, 27" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T27237 | |
248T30237 |
|
Straight Reducer Splice Plate, 30" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T30237 | |
248Z03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z03237 | |
248Z06237 |
|
Straight Reducer Splice Plate, 6" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z06237 | |
248Z09237 |
|
Straight Reducer Splice Plate, 9" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z09237 | |
248Z12237 |
|
Straight Reducer Splice Plate, 12" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z12237 | |
248Z18237 |
|
Straight Reducer Splice Plate, 18" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z18237 | |
248Z21237 |
|
Straight Reducer Splice Plate, 21" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z21237 | |
248Z24237 |
|
Straight Reducer Splice Plate, 24" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z24237 | |
248Z27237 |
|
Straight Reducer Splice Plate, 27" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z27237 | |
248Z30237 |
|
Straight Reducer Splice Plate, 30" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z30237 |
Stainless Steel 304
Stainless Steel 316
Description