Offset Reducer Splice Plate, Stainless Steel
Where application calls for a left or right hand reduction, Chalfant reducing splice plates are sold with a standard splice plate ǂǂ * SP200.
For all size options, see the Part Number Builder graphic below using the following variables:
ǂǂ = Tray System
* = Type of Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
For example: The part number for an Offset Reducer Splice Plate, with a width of 12", to be used with 248T Ladder Tray would be: 248T12236.
248 = Tray System
T = Type of Material (304L Stainless Steel)
12 = Total Reduction Width in Inches
236 = Corresponding sku suffix for an Offset Reducer
Splice Plate.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T03236 | |
248T06236 |
|
Offset Reducer Splice Plate, 6" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T06236 | |
248T09236 |
|
Offset Reducer Splice Plate, 9" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T09236 | |
248T12236 |
|
Offset Reducer Splice Plate, 12" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T12236 | |
248T18236 |
|
Offset Reducer Splice Plate, 18" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T18236 | |
248T21236 |
|
Offset Reducer Splice Plate, 21" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T21236 | |
248T24236 |
|
Offset Reducer Splice Plate, 24" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T24236 | |
248T27236 |
|
Offset Reducer Splice Plate, 27" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T27236 | |
248T30236 |
|
Offset Reducer Splice Plate, 30" Reduction, for 248 Ladder Tray, 304L Stainless Steel | 1 | 248T30236 | |
248Z03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z03236 | |
248Z06236 |
|
Offset Reducer Splice Plate, 6" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z06236 | |
248Z09236 |
|
Offset Reducer Splice Plate, 9" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z09236 | |
248Z12236 |
|
Offset Reducer Splice Plate, 12" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z12236 | |
248Z18236 |
|
Offset Reducer Splice Plate, 18" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z18236 | |
248Z21236 |
|
Offset Reducer Splice Plate, 21" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z21236 | |
248Z24236 |
|
Offset Reducer Splice Plate, 24" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z24236 | |
248Z27236 |
|
Offset Reducer Splice Plate, 27" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z27236 | |
248Z30236 |
|
Offset Reducer Splice Plate, 30" Reduction, for 248 Ladder Tray, 316L Stainless Steel | 1 | 248Z30236 |
Stainless Steel 304
Stainless Steel 316
Description