Vertical Adjustable Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All splice plates are shipped in pairs with stainless steel hardware.
Field drill hole next to pivot point after angle is set.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP212 |
|
Vertical Adjustable Splice Plate for 248 Stainless Steel Ladder Tray, 304L Stainless Steel | 248TSP212 | ||
268TSP212 |
|
Vertical Adjustable Splice Plate for 268 Stainless Steel Ladder Tray, 304L Stainless Steel | 268TSP212 | ||
366TSP212 |
|
Vertical Adjustable Splice Plate for 366 Stainless Steel Ladder Tray, 304L Stainless Steel | 366TSP212 | ||
364TSP212 |
|
Vertical Adjustable Splice Plate for 364 Stainless Steel Ladder Tray, 304L Stainless Steel | 364TSP212 | ||
248ZSP212 |
|
Vertical Adjustable Splice Plate for 248 Stainless Steel Ladder Tray, 316L Stainless Steel | 248ZSP212 | ||
268ZSP212 |
|
Vertical Adjustable Splice Plate for 268 Stainless Steel Ladder Tray, 316L Stainless Steel | 268ZSP212 | ||
366ZSP212 |
|
Vertical Adjustable Splice Plate for 366 Stainless Steel Ladder Tray, 316L Stainless Steel | 366ZSP212 | ||
364ZSP212 |
|
Vertical Adjustable Splice Plate for 364 Stainless Steel Ladder Tray, 316L Stainless Steel | 364ZSP212 |
Stainless Steel 304
Stainless Steel 316