Horizontal Adjustable Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All splice plates are shipped in pairs with necessary stainless steel hardware.
Anti-oxide compound is not needed behind plates - Per NEMA VE-2.
Field drill holes after angle is set.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP210 |
|
Horizontal Adjustable Splice Plate for 248 Stainless Steel Ladder Tray, 304L Stainless Steel | 248TSP210 | ||
268TSP210 |
|
Horizontal Adjustable Splice Plate for 268 Stainless Steel Ladder Tray, 304L Stainless Steel | 268TSP210 | ||
366TSP210 |
|
Horizontal Adjustable Splice Plate for 366 Stainless Steel Ladder Tray, 304L Stainless Steel | 366TSP210 | ||
364TSP210 |
|
Horizontal Adjustable Splice Plate for 364 Stainless Steel Ladder Tray, 304L Stainless Steel | 364TSP210 | ||
248ZSP210 |
|
Horizontal Adjustable Splice Plate for 248 Stainless Steel Ladder Tray, 316L Stainless Steel | 248ZSP210 | ||
268ZSP210 |
|
Horizontal Adjustable Splice Plate for 268 Stainless Steel Ladder Tray, 316L Stainless Steel | 268ZSP210 | ||
366ZSP210 |
|
Horizontal Adjustable Splice Plate for 366 Stainless Steel Ladder Tray, 316L Stainless Steel | 366ZSP210 | ||
364ZSP210 |
|
Horizontal Adjustable Splice Plate for 364 Stainless Steel Ladder Tray, 316L Stainless Steel | 364ZSP210 |
Stainless Steel 304
Stainless Steel 316