Adapter Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All splice plates are shipped in pairs with necessary stainless steel hardware.
Anti-oxide compound is not needed behind plates - Per NEMA VE-2.
*Special Order
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9TSP286 |
|
Adapter Splice Plate, 8" to 6", 304L Stainless Steel | 9TSP286 | ||
9TSP265 |
|
Adapter Splice Plate, 6" to 5", 304L Stainless Steel | 9TSP265 | ||
9TSP264 |
|
Adapter Splice Plate, 6" to 4", 304L Stainless Steel | 9TSP264 | ||
9TSP254 |
|
Adapter Splice Plate, 5" to 4", 304L Stainless Steel | 9TSP254 | ||
9ZSP286 |
|
Adapter Splice Plate, 8" to 6", 316L Stainless Steel | 9ZSP286 | ||
9ZSP265 |
|
Adapter Splice Plate, 6" to 5", 316L Stainless Steel | 9ZSP265 | ||
9ZSP264 |
|
Adapter Splice Plate, 6" to 4", 316L Stainless Steel | 9ZSP264 | ||
9ZSP254 |
|
Adapter Splice Plate, 5" to 4", 316L Stainless Steel | 9ZSP254 |
Stainless Steel 304
Stainless Steel 316