8 Hole Long Splice Plate, Stainless Steel

All splice plates are shipped in pairs with necessary stainless steel hardware.
Anti-oxide compound is not needed behind plates - Per NEMA VE-2.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP209 |
|
8 Hole Long Splice Plate for 248 Stainless Steel Ladder Tray, 304L Stainless Steel | 248TSP209 | ||
268TSP209 |
|
8 Hole Long Splice Plate for 268 Stainless Steel Ladder Tray, 304L Stainless Steel | 268TSP209 | ||
366TSP209 |
|
8 Hole Long Splice Plate for 366 Stainless Steel Ladder Tray, 304L Stainless Steel | 366TSP209 | ||
364TSP209 |
|
8 Hole Long Splice Plate for 364 Stainless Steel Ladder Tray, 304L Stainless Steel | 364TSP209 | ||
248ZSP209 |
|
8 Hole Long Splice Plate for 248 Stainless Steel Ladder Tray, 316L Stainless Steel | 248ZSP209 | ||
268ZSP209 |
|
8 Hole Long Splice Plate for 268 Stainless Steel Ladder Tray, 316L Stainless Steel | 268ZSP209 | ||
366ZSP209 |
|
8 Hole Long Splice Plate for 366 Stainless Steel Ladder Tray, 316L Stainless Steel | 366ZSP209 | ||
364ZSP209 |
|
8 Hole Long Splice Plate for 364 Stainless Steel Ladder Tray, 316L Stainless Steel | 364ZSP209 |
Stainless Steel 304
Stainless Steel 316