4 Bolt Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All splice plates are shipped in pairs with necessary stainless steel hardware.
Anti-oxide compound is not needed behind plates - Per NEMA VE-2.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP200 |
|
4 Bolt Splice Plate for 248 Stainless Steel Ladder Tray, 304L Stainless Steel | 248TSP200 | ||
268TSP200 |
|
4 Bolt Splice Plate for 268 Stainless Steel Ladder Tray, 304L Stainless Steel | 268TSP200 | ||
366TSP200 |
|
4 Bolt Splice Plate for 366 Stainless Steel Ladder Tray, 304L Stainless Steel | 366TSP200 | ||
364TSP200 |
|
4 Bolt Splice Plate for 364 Stainless Steel Ladder Tray, 304L Stainless Steel | 364TSP200 | ||
248ZSP200 |
|
4 Bolt Splice Plate for 248 Stainless Steel Ladder Tray, 316L Stainless Steel | 248ZSP200 | ||
268ZSP200 |
|
4 Bolt Splice Plate for 268 Stainless Steel Ladder Tray, 316L Stainless Steel | 268ZSP200 | ||
366ZSP200 |
|
4 Bolt Splice Plate for 366 Stainless Steel Ladder Tray, 316L Stainless Steel | 366ZSP200 | ||
364ZSP200 |
|
4 Bolt Splice Plate for 364 Stainless Steel Ladder Tray, 316L Stainless Steel | 364ZSP200 |
Stainless Steel 304
Stainless Steel 316