PYROPLUG® Peg plugs
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Plug for cable insulation
Protect the FBA plugs against water in order to guarantee safe foaming in case of fire.
Permanently elastic, closed-pore foam.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
FSU-P2.5 |
|
PYROPLUG® Peg plugs, For 2" (55mm) opening, D = 2.95" (75mm), d = 2.56" (65mm) | 4 | 18.00 | 7203909 |
FSU-P3 |
|
PYROPLUG® Peg plugs, For 2.68" (68mm) opening, D = 3.43" (87mm), d = 3" (78mm) | 4 | 27.80 | 7203912 |
FSU-P4 |
|
PYROPLUG® Peg plugs, For 3.82" (97mm) opening, D = 4.60" (117mm), d = 4" (107mm) | 4 | 47.60 | 7203915 |
FSU-P4.5 |
|
PYROPLUG® Peg plugs, For 4.41" (112mm) opening, D = 5.20" (132mm), d = 4.5" (122mm) | 4 | 63.10 | 7208919 |
FSU-P5 |
|
PYROPLUG® Peg plugs, For 4.88" (124mm) opening, D = 5.67" (144mm), d = 5" (134mm) | 4 | 72.50 | 7203921 |