90° Outside Bend, Stainless Steel
Series 6 Fittings are solid bottom with a 3" tangent for easy fit-up during installation. Bottoms are MIG welded on the outside to eliminate any weld splatter or roughness. 12" bend radius fittings are recommended for the majority of low voltage and communications cables. 30° and 60° are also available.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6T06050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, 304 Stainless Steel | 1 | 6T06050 | |
6T09050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, 304 Stainless Steel | 1 | 6T09050 | |
6T12050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, 304 Stainless Steel | 1 | 6T12050 | |
6T18050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, 304 Stainless Steel | 1 | 6T18050 | |
6T24050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, 304 Stainless Steel | 1 | 6T24050 | |
6Z06052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, 316 Stainless Steel | 1 | 6Z06052 | |
6Z09052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, 316 Stainless Steel | 1 | 6Z09052 | |
6Z12052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, 316 Stainless Steel | 1 | 6Z12052 | |
6Z18052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, 316 Stainless Steel | 1 | 6Z18052 | |
6Z24052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, 316 Stainless Steel | 1 | 6Z24052 |
Stainless Steel 304
Stainless Steel 316