Snap-On Cover, Stainless Steel
A new design Snap-On Cover is available in Aluminum or Steel that is tight fit to 12". Loose cover fit for 18" and 24" trays. No hardware required.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06010-SO |
|
Snap-On Cover, 6" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 7T06010-SO | |
7T09010-SO |
|
Snap-On Cover, 9" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 7T09010-SO | |
7T12010-SO |
|
Snap-On Cover, 12" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 7T12010-SO | |
7T18010-SO |
|
Snap-On Cover, 18" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 7T18010-SO | |
7T24010-SO |
|
Snap-On Cover, 24" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 7T24010-SO | |
7Z06010-SO |
|
Snap-On Cover, 6" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 7Z06010-SO | |
7Z09010-SO |
|
Snap-On Cover, 9" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 7Z09010-SO | |
7Z12010-SO |
|
Snap-On Cover, 12" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 7Z12010-SO | |
7Z18010-SO |
|
Snap-On Cover, 18" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 7Z18010-SO | |
7Z24010-SO |
|
Snap-On Cover, 24" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 7Z24010-SO |
Stainless Steel 304
Stainless Steel 316