Louvered Cover, Stainless Steel
Standard Covers for Series 6 Tray are flat (no flanges). If you want ventilated covers, add the suffix "-V" for louvered ventilation.
Covers can be held to tray with Caddy Beam Clamp 9SCB424BC or with 9STK774 Self-Drilling / Tapping screws. Cover Hold Downs must be ordered separately. Covers to 24" widths are made from 20-gauge G-90 coated galvanized steel or 0.040" thick 5052H32 aluminum sheet.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67T06010-V |
|
Louvered Cover, 6" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T06010-V | |
67T09010-V |
|
Louvered Cover, 9" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T09010-V | |
67T12010-V |
|
Louvered Cover, 12" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T12010-V | |
67T18010-V |
|
Louvered Cover, 18" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T18010-V | |
67T24010-V |
|
Louvered Cover, 24" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T24010-V | |
67Z06010-V |
|
Louvered Cover, 6" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z06010-V | |
67Z09010-V |
|
Louvered Cover, 9" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z09010-V | |
67Z12010-V |
|
Louvered Cover, 12" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z12010-V | |
67Z18010-V |
|
Louvered Cover, 18" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z18010-V | |
67Z24010-V |
|
Louvered Cover, 24" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z24010-V |
Stainless Steel 304
Stainless Steel 316