Flat Covers, Stainless Steel

Standard Covers for Series 6 Tray are flat (no flanges). If you want ventilated covers, add the suffix "-V" for louvered ventilation.
Covers can be held to tray with Caddy Beam Clamp 9SCB424BC or with 9STK774 Self-Drilling / Tapping screws. Cover Hold Downs must be ordered separately. Covers to 24" widths are made from 20-gauge G-90 coated galvanized steel or 0.040" thick 5052H32 aluminum sheet.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67T06010 |
|
Flat Cover, 6" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T06010 | |
67T09010 |
|
Flat Cover, 9" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T09010 | |
67T12010 |
|
Flat Cover, 12" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T12010 | |
67T18010 |
|
Flat Cover, 18" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T18010 | |
67T24010 |
|
Flat Cover, 24" Width, 12' Length, 304 Stainless Steel | 1 - 12' Length | 67T24010 | |
67Z06010 |
|
Flat Cover, 6" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z06010 | |
67Z09010 |
|
Flat Cover, 9" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z09010 | |
67Z12010 |
|
Flat Cover, 12" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z12010 | |
67Z18010 |
|
Flat Cover, 18" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z18010 | |
67Z24010 |
|
Flat Cover, 24" Width, 12' Length, 316 Stainless Steel | 1 - 12' Length | 67Z24010 |
Stainless Steel 304
Stainless Steel 316