Series 6 Trough Cable Tray, 6" Side Height, Stainless Steel
Stainless Steel Cable Trough
Side Height - 6"
Nema Load Rating -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12C, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
66T06010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 6" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 66T06010 | |
66T09010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 9" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 66T09010 | |
66T12010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 12" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 66T12010 | |
66T18010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 18" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 66T18010 | |
66T24010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 24" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 66T24010 | |
66Z06010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 6" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 66Z06010 | |
66Z09010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 9" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 66Z09010 | |
66Z12010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 12" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 66Z12010 | |
66Z18010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 18" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 66Z18010 | |
66Z24010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 6" Side Height, 24" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 66Z24010 |
Stainless Steel 304
Stainless Steel 316