Tray to Panel Frame, Steel
Designed to terminate tray at a control panel to reinforce the box or panel and cover the cut made in the panel.
Note: Mounting hardware not included.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S06244 |
|
Tray to Panel Frame, 3" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 6S06244 | ||
6S09244 |
|
Tray to Panel Frame, 3" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 6S09244 | ||
6S12244 |
|
Tray to Panel Frame, 3" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 6S12244 | ||
6S18244 |
|
Tray to Panel Frame, 3" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 6S18244 | ||
6S24244 |
|
Tray to Panel Frame, 3" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 6S24244 | ||
64S06244 |
|
Tray to Panel Frame, 4" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 64S06244 | ||
64S09244 |
|
Tray to Panel Frame, 4" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 64S09244 | ||
64S12244 |
|
Tray to Panel Frame, 4" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 64S12244 | ||
64S18244 |
|
Tray to Panel Frame, 4" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 64S18244 | ||
64S24244 |
|
Tray to Panel Frame, 4" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 64S24244 | ||
66S06244 |
|
Tray to Panel Frame, 6" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 66S06244 | ||
66S09244 |
|
Tray to Panel Frame, 6" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 66S09244 | ||
66S12244 |
|
Tray to Panel Frame, 6" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 66S12244 | ||
66S18244 |
|
Tray to Panel Frame, 6" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 66S18244 | ||
66S24244 |
|
Tray to Panel Frame, 6" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 66S24244 |
Strip Galvanised