Blind Ends, Steel
These are used as an end cap or cover at the end of a run. If a more finished look is desired, install with round head bolt to outside. Note: Splice Plates can also be installed on the inside of tray for a cleaner look.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S06245 |
|
Blind End, 3" Height. For Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 6S06245 | ||
6S09245 |
|
Blind End, 3" Height. For Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 6S09245 | ||
6S12245 |
|
Blind End, 3" Height. For Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 6S12245 | ||
6S18245 |
|
Blind End, 3" Height. For Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 6S18245 | ||
6S24245 |
|
Blind End, 3" Height. For Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 6S24245 | ||
64S06245 |
|
Blind End, 4" Height. For Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 64S06245 | ||
64S09245 |
|
Blind End, 4" Height. For Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 64S09245 | ||
64S12245 |
|
Blind End, 4" Height. For Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 64S12245 | ||
64S18245 |
|
Blind End, 4" Height. For Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 64S18245 | ||
64S24245 |
|
Blind End, 4" Height. For Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 64S24245 | ||
66S06245 |
|
Blind End, 6" Height. For Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 66S06245 | ||
66S09245 |
|
Blind End, 6" Height. For Series 6 Trough Cable Tray, 9" Width, Hot DIp Mill Galvanized | 66S09245 | ||
66S12245 |
|
Blind End, 6" Height. For Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 66S12245 | ||
66S18245 |
|
Blind End, 6" Height. For Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 66S18245 | ||
66S24245 |
|
Blind End, 6" Height. For Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 66S24245 |
Strip Galvanised