Wall Frame, Steel
Designed to install in a wall cut-out for a finished look.
Note: Mounting hardware not included.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S06495 |
|
Wall Frame, 3" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 6S06495 | |
6S09495 |
|
Wall Frame, 3" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 6S09495 | |
6S12495 |
|
Wall Frame, 3" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 6S12495 | |
6S18495 |
|
Wall Frame, 3" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 6S18495 | |
6S24495 |
|
Wall Frame, 3" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 6S24495 | |
64S06495 |
|
Wall Frame, 4" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 64S06495 | |
64S09495 |
|
Wall Frame, 4" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 64S09495 | |
64S12495 |
|
Wall Frame, 4" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 64S12495 | |
64S18495 |
|
Wall Frame, 4" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 64S18495 | |
64S24495 |
|
Wall Frame, 4" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 64S24495 | |
66S06495 |
|
Wall Frame, 6" Height, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 66S06495 | |
66S09495 |
|
Wall Frame, 6" Height, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 66S09495 | |
66S12495 |
|
Wall Frame, 6" Height, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 66S12495 | |
66S18495 |
|
Wall Frame, 6" Height, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 66S18495 | |
66S24495 |
|
Wall Frame, 6" Height, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 66S24495 |
Strip Galvanised