Straight Reducer Splice Plate, Steel
Reducers are installed on outside of tray. This is a very inexpensive method of joining various widths.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S03237 |
|
Straight Reducer Splice Plate, 3" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 6S03237 | ||
6S06237 |
|
Straight Reducer Splice Plate, 3" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 6S06237 | ||
6S09237 |
|
Straight Reducer Splice Plate, 3" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 6S09237 | ||
6S12237 |
|
Straight Reducer Splice Plate, 3" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 6S12237 | ||
6S18237 |
|
Straight Reducer Splice Plate, 3" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 6S18237 | ||
64S03237 |
|
Straight Reducer Splice Plate, 4" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 64S03237 | ||
64S06237 |
|
Straight Reducer Splice Plate, 4" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 64S06237 | ||
64S09237 |
|
Straight Reducer Splice Plate, 4" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 64S09237 | ||
64S12237 |
|
Straight Reducer Splice Plate, 4" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 64S12237 | ||
64S18237 |
|
Straight Reducer Splice Plate, 4" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 64S18237 | ||
66S03237 |
|
Straight Reducer Splice Plate, 6" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 66S03237 | ||
66S06237 |
|
Straight Reducer Splice Plate, 6" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 66S06237 | ||
66S09237 |
|
Straight Reducer Splice Plate, 6" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 66S09237 | ||
66S12237 |
|
Straight Reducer Splice Plate, 6" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 66S12237 | ||
66S18237 |
|
Straight Reducer Splice Plate, 6" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 66S18237 |
Strip Galvanised