Offset Reducer Splice Plate, Steel

Reducers are installed on outside of tray. For right or left hand reducers, the Splice Plate element installs on the outside. This is a very inexpensive method of joining various widths.
Note: Complete set of hardware furnished with each reducer.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S03236 |
|
Offset Reducer Splice Plate, 3" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 6S03236 | ||
6S06236 |
|
Offset Reducer Splice Plate, 3" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 6S06236 | ||
6S09236 |
|
Offset Reducer Splice Plate, 3" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 6S09236 | ||
6S12236 |
|
Offset Reducer Splice Plate, 3" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 6S12236 | ||
6S18236 |
|
Offset Reducer Splice Plate, 3" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 6S18236 | ||
64S03236 |
|
Offset Reducer Splice Plate, 4" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 64S03236 | ||
64S06236 |
|
Offset Reducer Splice Plate, 4" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 64S06236 | ||
64S09236 |
|
Offset Reducer Splice Plate, 4" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 64S09236 | ||
64S12236 |
|
Offset Reducer Splice Plate, 4" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 64S12236 | ||
64S18236 |
|
Offset Reducer Splice Plate, 4" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 64S18236 | ||
66S03236 |
|
Offset Reducer Splice Plate, 6" Height, 3" Reduction Width, Hot Dip Mill Galvanized | 66S03236 | ||
66S06236 |
|
Offset Reducer Splice Plate, 6" Height, 6" Reduction Width, Hot Dip Mill Galvanized | 66S06236 | ||
66S09236 |
|
Offset Reducer Splice Plate, 6" Height, 9" Reduction Width, Hot Dip Mill Galvanized | 66S09236 | ||
66S12236 |
|
Offset Reducer Splice Plate, 6" Height, 12" Reduction Width, Hot Dip Mill Galvanized | 66S12236 | ||
66S18236 |
|
Offset Reducer Splice Plate, 6" Height, 18" Reduction Width, Hot Dip Mill Galvanized | 66S18236 |
Strip Galvanised