Snap-On Cover, Steel
A new design Snap-On Cover is available in Aluminum or Steel that is tight fit to 12". Loose cover fit for 18" and 24" trays. No hardware required.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06010-SO |
|
Snap-On Cover, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 7S06010-SO | |
7S09010-SO |
|
Snap-On Cover, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 7S09010-SO | |
7S12010-SO |
|
Snap-On Cover, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 7S12010-SO | |
7S18010-SO |
|
Snap-On Cover, 18" Width, 12' Length, Hot DIp Mill Galvanized | 1 | 7S18010-SO | |
7S24010-SO |
|
Snap-On Cover, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 7S24010-SO |
Strip Galvanised