Louvered Cover, Steel
Standard Covers for Series 6 Tray are flat (no flanges). If you want ventilated covers, add the suffix "-V" for louvered ventilation.
Covers can be held to tray with Caddy Beam Clamp 9SCB424BC or with 9STK774 Self-Drilling / Tapping screws. Cover Hold Downs must be ordered separately. Covers to 24" widths are made from 20-gauge G-90 coated galvanized steel or 0.040" thick 5052H32 aluminum sheet.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06010-V |
|
Louvered Cover, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 67S06010-V | |
67S09010-V |
|
Louvered Cover, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 67S09010-V | |
67S12010-V |
|
Louvered Cover, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 67S12010-V | |
67S18010-V |
|
Louvered Cover, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 67S18010-V | |
67S24010-V |
|
Louvered Cover, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 | 67S24010-V |
Strip Galvanised