Cross Cover, Steel
Steel Cover to be used with:
Series 6, Cross
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06080 |
|
Cross Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06080 | |
67S09080 |
|
Cross Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09080 | |
67S12080 |
|
Cross Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12080 | |
67S18080 |
|
Cross Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18080 | |
67S24080 |
|
Cross Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24080 | |
67S06082 |
|
Cross Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06082 | |
67S09082 |
|
Cover Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09082 | |
67S12082 |
|
Cross Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12082 | |
67S18082 |
|
Cross Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18082 | |
67S24082 |
|
Cross Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24082 |
Strip Galvanised