45° Inside Bend Cover, Steel
Steel Cover to be used with:
Series 6, 45 Degree Inside Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06060 |
|
45° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06060 | |
67S09060 |
|
45° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09060 | |
67S12060 |
|
45° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12060 | |
67S18060 |
|
45° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18060 | |
67S24060 |
|
45° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24060 | |
67S06062 |
|
45° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06062 | |
67S09062 |
|
45° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09062 | |
67S12062 |
|
45° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12062 | |
67S18062 |
|
45° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18062 | |
67S24062 |
|
45° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24062 |
Strip Galvanised