45° Outside Bend Cover, Steel
Steel Cover to be used with:
Series 6, 45 Degree Outside Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06040 |
|
45° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06040 | |
67S09040 |
|
45° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09040 | |
67S12040 |
|
45° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12040 | |
67S18040 |
|
45° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18040 | |
67S24040 |
|
45° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24040 | |
67S06042 |
|
45° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06042 | |
67S09042 |
|
45° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09042 | |
67S12042 |
|
45° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12042 | |
67S18042 |
|
45° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18042 | |
67S24042 |
|
45° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24042 |
Strip Galvanised