90° Inside Bend Cover, Steel
Steel Cover to be used with:
Series 6, 90 Degree Inside Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06070 |
|
90° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06070 | |
67S09070 |
|
90° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09070 | |
67S12070 |
|
90° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12070 | |
67S18070 |
|
90° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18070 | |
67S24070 |
|
90° Inside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24070 | |
67S06072 |
|
90° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06072 | |
67S09072 |
|
90° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09072 | |
67S12072 |
|
90° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12072 | |
67S18072 |
|
90° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18072 | |
67S24072 |
|
90° Inside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24072 |
Strip Galvanised