90° Outside Bend Cover, Steel
Steel Cover to be used with:
Series 6, 90 Degree Outside Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06050 |
|
90° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06050 | |
67S09050 |
|
90° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09050 | |
67S12050 |
|
90° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12050 | |
67S18050 |
|
90° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18050 | |
67S24050 |
|
90° Outside Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24050 | |
67S06052 |
|
90° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06052 | |
67S09052 |
|
90° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09052 | |
67S12052 |
|
90° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12052 | |
67S18052 |
|
90° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18052 | |
67S24052 |
|
90° Outside Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24052 |
Strip Galvanised