45° Horizontal Bend Cover, Steel
Steel Cover to be used with:
Series 6, 45 Degree Horizontal Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06020 |
|
45° Horizontal Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06020 | |
67S09020 |
|
45° Horizontal Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09020 | |
67S12020 |
|
45° Horizontal Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12020 | |
67S18020 |
|
45° Horizontal Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18020 | |
67S24020 |
|
45° Horizontal Bend Cover, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24020 | |
67S06022 |
|
45° Horizontal Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 67S06022 | |
67S09022 |
|
45° Horizontal Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 67S09022 | |
67S12022 |
|
45° Horizontal Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 67S12022 | |
67S18022 |
|
45° Horizontal Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 67S18022 | |
67S24022 |
|
45° Horizontal Bend Cover, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 67S24022 |
Strip Galvanised