90° Outside Vertical Barrier, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part Numbers can be determined using the following information:
8*BS05 ǂ -A
* = Type of Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
ǂ = "0" for 12" radius
ǂ = "2" for 24" radius
ǂ = "3" for 36" radius
ǂ = "4" for 48" radius
A = "3" for 3" and 4" Load Depths
A = "5" for 5" and 6" Load Depths
For example: The part number for a 90° Outside Vertical Barrier, Hot Dip Mill Galvanized, with a bend radius of 24", and a load depth of 3", would be: 8SBS052-3.
8SBS05 = 90° Outside Vertical Barrier (Hot Dip Mill Galvanized)
2 = 24" radius
-3 = 3" or 4" load depth
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8SBS050-3 |
|
90° Outside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS050-3 | |
8SBS052-3 |
|
90° Outside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS052-3 | |
8SBS053-3 |
|
90° Outside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS053-3 | |
8SBS054-3 |
|
90° Outside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS054-3 | |
8SBS050-5 |
|
90° Outside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS050-5 | |
8SBS052-5 |
|
90° Outside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS052-5 | |
8SBS053-5 |
|
90° Outside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS053-5 | |
8SBS054-5 |
|
90° Outside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS054-5 | |
8GBS050-3 |
|
90° Outside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS050-3 | |
8GBS052-3 |
|
90° Outside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS052-3 | |
8GBS053-3 |
|
90° Outside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS053-3 | |
8GBS054-3 |
|
90° Outside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS054-3 | |
8GBS050-5 |
|
90° Outside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS050-5 | |
8GBS052-5 |
|
90° Outside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS052-5 | |
8GBS053-5 |
|
90° Outside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS053-5 | |
8GBS054-5 |
|
90° Outside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS054-5 |
Hot-Dipped Galvanised
Strip Galvanised