90° Inside Vertical Barrier, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part Numbers can be determined using the following information:
8*BS07 ǂ -A
* = Type of Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
ǂ = "0" for 12" radius
ǂ = "2" for 24" radius
ǂ = "3" for 36" radius
ǂ = "4" for 48" radius
A = "3" for 3" and 4" Load Depths
A = "5" for 5" and 6" Load Depths
For example: The part number for a 90° Inside Vertical Barrier, Hot Dip Mill Galvanized, with a bend radius of 24", and a load depth of 3", would be: 8SBS072-3.
8SBS07 = 90° Inside Vertical Barrier (Hot Dip Mill Galvanized)
2 = 24" radius
-3 = 3" or 4" load depth
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8SBS070-3 |
|
90° Inside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS070-3 | |
8SBS072-3 |
|
90° Inside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS072-3 | |
8SBS073-3 |
|
90° Inside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS073-3 | |
8SBS074-3 |
|
90° Inside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS074-3 | |
8SBS070-5 |
|
90° Inside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS070-5 | |
8SBS072-5 |
|
90° Inside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS072-5 | |
8SBS073-5 |
|
90° Inside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS073-5 | |
8SBS074-5 |
|
90° Inside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, Hot Dip Mill Galvanized | 1 | 8SBS074-5 | |
8GBS070-3 |
|
90° Inside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS070-3 | |
8GBS072-3 |
|
90° Inside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS072-3 | |
8GBS073-3 |
|
90° Inside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS073-3 | |
8GBS074-3 |
|
90° Inside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, Hot Dip Galvanized | 1 | 8GBS074-3 | |
8GBS070-5 |
|
90° Inside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS070-5 | |
8GBS072-5 |
|
90° Inside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS072-5 | |
8GBS073-5 |
|
90° Inside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS073-5 | |
8GBS074-5 |
|
90° Inside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, Hot Dip Galvanized | 1 | 8GBS074-5 |
Hot-Dipped Galvanised
Strip Galvanised