Horizontal Adjustable Barrier Strip - Hand Formed, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Barriers are supplied with (4) 9STK774 magnetic steel self tapping screws.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8SBS340-3 |
|
Horizontal Adjustable Barrier Strip, for 3" and 4" Load Depths, Hot Dip Mill Galvanized | 1 | 8SBS340-3 | |
8SBS340-5 |
|
Horizontal Adjustable Barrier Strip, for 5" and 6" Load Depths, Hot Dip Mill Galvanized | 1 | 8SBS340-5 | |
8GBS340-3 |
|
Horizontal Adjustable Barrier Strip, for 3" and 4" Load Depths, Hot Dip Galvanized | 1 | 8GBS340-3 | |
8GBS340-5 |
|
Horizontal Adjustable Barrier Strip, for 5" and 6" Load Depths, Hot Dip Galvanized | 1 | 8GBS340-5 |
Hot-Dipped Galvanised
Strip Galvanised