Barrier Strip - Straight, Steel
All Barriers are supplied with (4) 9STK774 magnetic steel self tapping screws.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8SBS010-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 12' Length, Hot Dip Mill Galvanized | 1 | 8SBS010-3 | |
8SBS010-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 12' Length, Hot Dip Mill Galvanized | 1 | 8SBS010-5 | |
8SBS118-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 10' Length, Hot Dip Mill Galvanized | 1 | 8SBS118-3 | |
8SBS118-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 10' Length, Hot Dip Mill Galvanized | 1 | 8SBS118-5 | |
8GBS010-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 12' Length, Hot Dip Galvanized | 1 | 8GBS010-3 | |
8GBS010-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 12' Length, Hot Dip Galvanized | 1 | 8GBS010-5 | |
8GBS118-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 10' Length, Hot Dip Galvanized | 1 | 8GBS118-3 | |
8GBS118-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 10' Length, Hot Dip Galvanized | 1 | 8GBS118-5 |
Hot-Dipped Galvanised
Strip Galvanised