Blind End, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part numbers for all size options can be determined using SKU#: ǂǂ * W245 with the following variables:
ǂǂ = Tray System.
* = Type of Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
W = Width of Tray
For example: The part number for a Blind End to be used with 248S Ladder Tray, with a 12" width, would be: 248S12245.
248 = Tray System.
S = Type of Material (Hot Dip Mill Galvanized).
12 = Width
245 = SKU suffix for a Blind End.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248S06245 |
|
Blind End for 248 Steel Ladder Tray, 6" Width, Hot Dip Mill Galvanized | 248S06245 | ||
248S09245 |
|
Blind End for 248 Steel Ladder Tray, 9" Width, Hot Dip Mill Galvanized | 248S09245 | ||
248S12245 |
|
Blind End for 248 Steel Ladder Tray, 12" Width, Hot Dip Mill Galvanized | 248S12245 | ||
248S18245 |
|
Blind End for 248 Steel Ladder Tray, 18" Width, Hot Dip Mill Galvanized | 248S18245 | ||
248S24245 |
|
Blind End for 248 Steel Ladder Tray, 24" Width, Hot Dip Mill Galvanized | 248S24245 | ||
248S30245 |
|
Blind End for 248 Steel Ladder Tray, 30" Width, Hot Dip Mill Galvanized | 248S30245 | ||
248S36245 |
|
Blind End for 248 Steel Ladder Tray, 36" Width, Hot Dip Mill Galvanized | 248S36245 | ||
248S42245 |
|
Blind End for 248 Steel Ladder Tray, 42" Width, Hot Dip Mill Galvanized | 248S42245 | ||
248G06245 |
|
Blind End for 248 Steel Ladder Tray, 6" Width, Hot Dip Galvanized | 248G06245 | ||
248G09245 |
|
Blind End for 248 Steel Ladder Tray, 9" Width, Hot Dip Galvanized | 248G09245 | ||
248G12245 |
|
Blind End for 248 Steel Ladder Tray, 12" Width, Hot Dip Galvanized | 248G12245 | ||
248G18245 |
|
Blind End for 248 Steel Ladder Tray, 18" Width, Hot Dip Galvanized | 248G18245 | ||
248G24245 |
|
Blind End for 248 Steel Ladder Tray, 24" Width, Hot Dip Galvanized | 248G24245 | ||
248G30245 |
|
Blind End for 248 Steel Ladder Tray, 30" Width, Hot Dip Galvanized | 248G30245 | ||
248G36245 |
|
Blind End for 248 Steel Ladder Tray, 36" Width, Hot Dip Galvanized | 248G36245 | ||
248G42245 |
|
Blind End for 248 Steel Ladder Tray, 42" Width, Hot Dip Galvanized | 248G42245 |
Hot-Dipped Galvanised
Strip Galvanised