Raised Cover Clamp - I-Beam, Steel
Available in 1", 2", or 3" Elevation.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7SCC701 |
|
Raised Cover Clamp - I-Beam, 1" Elevated, Hot Dip Mill Galvanized | 7SCC701 | ||
7SCC702 |
|
Raised Cover Clamp - I-Beam, 2" Elevated, Hot Dip Mill Galvanized | 7SCC702 | ||
7SCC703 |
|
Raised Cover Clamp - I-Beam, 3" Elevated, Hot Dip Mill Galvanized | 7SCC703 | ||
7GCC701 |
|
Raised Cover Clamp - I-Beam, 1" Elevated, Hot Dip Galvanized | 7GCC701 | ||
7GCC702 |
|
Raised Cover Clamp - I-Beam, 2" Elevated, Hot Dip Galvanized | 7GCC702 | ||
7GCC703 |
|
Raised Cover Clamp - I-Beam, 3" Elevated, Hot Dip Galvanized | 7GCC703 |
Hot-Dipped Galvanised
Strip Galvanised