Peaked Cover Blind End, Steel
20° pitch.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06245 |
|
Peaked Cover Blind End - 6" Width, Hot Dip Mill Galvanized | 7S06245 | ||
7S09245 |
|
Peaked Cover Blind End - 9" Width, Hot Dip Mill Galvanized | 7S09245 | ||
7S12245 |
|
Peaked Cover Blind End - 12" Width, Hot Dip Mill Gslvanized | 7S12245 | ||
7S18245 |
|
Peaked Cover Blind End - 18" Width, Hot Dip Mill Gslvanized | 7S18245 | ||
7S24245 |
|
Peaked Cover Blind End - 24" Width, Hot Dip Mill Galvanized | 7S24245 | ||
7S30245 |
|
Peaked Cover Blind End - 30" Width, Hot Dip Mill Galvanized | 7S30245 | ||
7S36245 |
|
Peaked Cover Blind End - 36" Width, Hot Dip Mill Galvanized | 7S36245 | ||
7S42245 |
|
Peaked Cover Blind End - 42" Width, Hot Dip Mill Galvanized | 7S42245 | ||
7G06245 |
|
Peaked Cover Blind End - 6" Width, Hot Dip Galvanized | 7G06245 | ||
7G09245 |
|
Peaked Cover Blind End - 9" Width, Hot Dip Galvanized | 7G09245 | ||
7G12245 |
|
Peaked Cover Blind End - 12" Width, Hot Dip Gslvanized | 7G12245 | ||
7G18245 |
|
Peaked Cover Blind End - 18" Width, Hot Dip Gslvanized | 7G18245 | ||
7G24245 |
|
Peaked Cover Blind End - 24" Width, Hot Dip Galvanized | 7G24245 | ||
7G30245 |
|
Peaked Cover Blind End - 30" Width, Hot Dip Galvanized | 7G30245 | ||
7G36245 |
|
Peaked Cover Blind End - 36" Width, Hot Dip Galvanized | 7G36245 | ||
7G42245 |
|
Peaked Cover Blind End - 42" Width, Hot Dip Galvanized | 7G42245 |
Hot-Dipped Galvanised
Strip Galvanised