Cover Joint Strap, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Installs with Self-Tapping screws, or
Cover Clamp 7SCC262 (Hot Dip Mill Galvanized).
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06196 |
|
Cover Joint Strap for 6" Wide Covers, Hot Dip Mill Galvanized | 7S06196 | ||
7S09196 |
|
Cover Joint Strap for 9" Wide Covers, Hot Dip Mill Galvanized | 7S09196 | ||
7S12196 |
|
Cover Joint Strap for 12" Wide Covers, Hot Dip Mill Galvanized | 7S12196 | ||
7S18196 |
|
Cover Joint Strap for 18" Wide Covers, Hot Dip Mill Galvanized | 7S18196 | ||
7S24196 |
|
Cover Joint Strap for 24" Wide Covers, Hot Dip Mill Galvanized | 7S24196 | ||
7S30196 |
|
Cover Joint Strap for 30" Wide Covers, Hot Dip Mill Galvanized | 7S30196 | ||
7S36196 |
|
Cover Joint Strap for 36" Wide Covers, Hot Dip Mill Galvanized | 7S36196 | ||
7S42196 |
|
Cover Joint Strap for 42" Wide Covers, Hot Dip Mill Galvanized | 7S42196 | ||
7G06196 |
|
Cover Joint Strap for 6" Wide Covers, Hot Dip Galvanized | 7G06196 | ||
7G09196 |
|
Cover Joint Strap for 9" Wide Covers, Hot Dip Galvanized | 7G09196 | ||
7G12196 |
|
Cover Joint Strap for 12" Wide Covers, Hot Dip Galvanized | 7G12196 | ||
7G18196 |
|
Cover Joint Strap for 18" Wide Covers, Hot Dip Galvanized | 7G18196 | ||
7G24196 |
|
Cover Joint Strap for 24" Wide Covers, Hot Dip Galvanized | 7G24196 | ||
7G30196 |
|
Cover Joint Strap for 30" Wide Covers, Hot Dip Galvanized | 7G30196 | ||
7G36196 |
|
Cover Joint Strap for 36" Wide Covers, Hot Dip Galvanized | 7G36196 | ||
7G42196 |
|
Cover Joint Strap for 42" Wide Covers, Hot Dip Galvanized | 7G42196 |
Hot-Dipped Galvanised
Strip Galvanised