Heavy Duty Peaked Cover Strap, Steel
Used with Peaked Covers that have a 20° pitch.
Part numbers for Heavy Duty Peaked Cover Straps, to be used with different size Ladder Tray, can be constructed using:
7*W69H-P, where
* = Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
W = Tray Width
H = Tray Height
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06694-P |
|
Heavy Duty Peaked Cover Strap, 6" Width, 4" Height, Hot Dip Mill Galvanized | 7S06694-P | ||
7S09694-P |
|
Heavy Duty Peaked Cover Strap, 9" Width, 4" Height, Hot Dip Mill Galvanized | 7S09694-P | ||
7S12694-P |
|
Heavy Duty Peaked Cover Strap, 12" Width, 4" Height, Hot Dip Mill Galvanized | 7S12694-P | ||
7S18694-P |
|
Heavy Duty Peaked Cover Strap, 18" Width, 4" Height, Hot Dip Mill Galvanized | 7S18694-P | ||
7S24694-P |
|
Heavy Duty Peaked Cover Strap, 24" Width, 4" Height, Hot Dip Mill Galvanized | 7S24694-P | ||
7S30694-P |
|
Heavy Duty Peaked Cover Strap, 30" Width, 4" Height, Hot Dip Mill Galvanized | 7S30694-P | ||
7S36694-P |
|
Heavy Duty Peaked Cover Strap, 36" Width, 4" Height, Hot Dip Mill Galvanized | 7S36694-P | ||
7S42694-P |
|
Heavy Duty Peaked Cover Strap, 42" Width, 4" Height, Hot Dip Mill Galvanized | 7S42694-P | ||
7G06694-P |
|
Heavy Duty Peaked Cover Strap, 6" Width, 4" Height, Hot Dip Galvanized | 7G06694-P | ||
7G09694-P |
|
Heavy Duty Peaked Cover Strap, 9" Width, 4" Height, Hot Dip Galvanized | 7G09694-P | ||
7G12694-P |
|
Heavy Duty Peaked Cover Strap, 12" Width, 4" Height, Hot Dip Galvanized | 7G12694-P | ||
7G18694-P |
|
Heavy Duty Peaked Cover Strap, 18" Width, 4" Height, Hot Dip Galvanized | 7G18694-P | ||
7G24694-P |
|
Heavy Duty Peaked Cover Strap, 24" Width, 4" Height, Hot Dip Galvanized | 7G24694-P | ||
7G30694-P |
|
Heavy Duty Peaked Cover Strap, 30" Width, 4" Height, Hot Dip Galvanized | 7G30694-P | ||
7G36694-P |
|
Heavy Duty Peaked Cover Strap, 36" Width, 4" Height, Hot Dip Galvanized | 7G36694-P | ||
7G42694-P |
|
Heavy Duty Peaked Cover Strap, 42" Width, 4" Height, Hot Dip Galvanized | 7G42694-P |
Hot-Dipped Galvanised
Strip Galvanised