Rain Peaked Cover, Steel
Standard cover length is 12'.
Cover pitch angle = 5°.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06010-RP |
|
Rain Peaked Cover, 5° Pitch, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S06010-RP | |
7S09010-RP |
|
Rain Peaked Cover, 5° Pitch, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S09010-RP | |
7S12010-RP |
|
Rain Peaked Cover, 5° Pitch, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S12010-RP | |
7S18010-RP |
|
Rain Peaked Cover, 5° Pitch, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S18010-RP | |
7S24010-RP |
|
Rain Peaked Cover, 5° Pitch, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S24010-RP | |
7S30010-RP |
|
Rain Peaked Cover, 5° Pitch, 30" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S30010-RP | |
7S36010-RP |
|
Rain Peaked Cover, 5° Pitch, 36" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S36010-RP | |
7S42010-RP |
|
Rain Peaked Cover, 5° Pitch, 42" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S42010-RP | |
7G06010-RP |
|
Rain Peaked Cover, 5° Pitch, 6" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G06010-RP | |
7G09010-RP |
|
Rain Peaked Cover, 5° Pitch, 9" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G09010-RP | |
7G12010-RP |
|
Rain Peaked Cover, 5° Pitch, 12" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G12010-RP | |
7G18010-RP |
|
Rain Peaked Cover, 5° Pitch, 18" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G18010-RP | |
7G24010-RP |
|
Rain Peaked Cover, 5° Pitch, 24" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G24010-RP | |
7G30010-RP |
|
Rain Peaked Cover, 5° Pitch, 30" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G30010-RP | |
7G36010-RP |
|
Rain Peaked Cover, 5° Pitch, 36" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G36010-RP | |
7G42010-RP |
|
Rain Peaked Cover, 5° Pitch, 42" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G42010-RP |
Hot-Dipped Galvanised
Strip Galvanised