Peak Cover - 20°, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'.
Cover pitch angle = 20°.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06010-P |
|
Peak Cover - 20° Pitch, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S06010-P | |
7S09010-P |
|
Peak Cover - 20° Pitch, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S09010-P | |
7S12010-P |
|
Peak Cover - 20° Pitch, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S12010-P | |
7S18010-P |
|
Peak Cover - 20° Pitch, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S18010-P | |
7S24010-P |
|
Peak Cover - 20° Pitch, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S24010-P | |
7S30010-P |
|
Peak Cover - 20° Pitch, 30" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S30010-P | |
7S36010-P |
|
Peak Cover - 20° Pitch, 36" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S36010-P | |
7S42010-P |
|
Peak Cover - 20° Pitch, 42" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S42010-P | |
7G06010-P |
|
Peak Cover - 20° Pitch, 6" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G06010-P | |
7G09010-P |
|
Peak Cover - 20° Pitch, 9" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G09010-P | |
7G12010-P |
|
Peak Cover - 20° Pitch, 12" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G12010-P | |
7G18010-P |
|
Peak Cover - 20° Pitch, 18" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G18010-P | |
7G24010-P |
|
Peak Cover - 20° Pitch, 24" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G24010-P | |
7G30010-P |
|
Peak Cover - 20° Pitch, 30" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G30010-P | |
7G36010-P |
|
Peak Cover - 20° Pitch, 36" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G36010-P | |
7G42010-P |
|
Peak Cover - 20° Pitch, 42" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G42010-P |
Hot-Dipped Galvanised
Strip Galvanised