Louvered Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06010-V |
|
Louvered Cover, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S06010-V | |
7S09010-V |
|
Louvered Cover, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S09010-V | |
7S12010-V |
|
Louvered Cover, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S12010-V | |
7S18010-V |
|
Louvered Cover, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S18010-V | |
7S24010-V |
|
Louvered Cover, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S24010-V | |
7S30010-V |
|
Louvered Cover, 30" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S30010-V | |
7S36010-V |
|
Louvered Cover, 36" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S36010-V | |
7S42010-V |
|
Louvered Cover, 42" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S42010-V | |
7G06010-V |
|
Louvered Cover, 6" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G06010-V | |
7G09010-V |
|
Louvered Cover, 9" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G09010-V | |
7G12010-V |
|
Louvered Cover, 12" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G12010-V | |
7G18010-V |
|
Louvered Cover, 18" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G18010-V | |
7G24010-V |
|
Louvered Cover, 24" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G24010-V | |
7G30010-V |
|
Louvered Cover, 30" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G30010-V | |
7G36010-V |
|
Louvered Cover, 36" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G36010-V | |
7G42010-V |
|
Louvered Cover, 42" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G42010-V |
Hot-Dipped Galvanised
Strip Galvanised