Flat Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67S06010 |
|
Flat Cover, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S06010 | |
67S09010 |
|
Flat Cover, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S09010 | |
67S12010 |
|
Flat Cover, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S12010 | |
67S18010 |
|
Flat Cover, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S18010 | |
67S24010 |
|
Flat Cover, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S24010 | |
67S30010 |
|
Flat Cover, 30" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S30010 | |
67S36010 |
|
Flat Cover, 36" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S36010 | |
67S42010 |
|
Flat Cover, 42" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 67S42010 | |
67G06010 |
|
Flat Cover, 6" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G06010 | |
67G09010 |
|
Flat Cover, 9" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G09010 | |
67G12010 |
|
Flat Cover, 12" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G12010 | |
67G18010 |
|
Flat Cover, 18" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G18010 | |
67G24010 |
|
Flat Cover, 24" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G24010 | |
67G30010 |
|
Flat Cover, 30" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G30010 | |
67G36010 |
|
Flat Cover, 36" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G36010 | |
67G42010 |
|
Flat Cover, 42" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 67G42010 |
Hot-Dipped Galvanised
Strip Galvanised