Standard Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Standard cover length is 12'. Also available with installed spring latches.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06010 |
|
Standard Cover, 6" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S06010 | |
7S09010 |
|
Standard Cover, 9" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S09010 | |
7S12010 |
|
Standard Cover, 12" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S12010 | |
7S18010 |
|
Standard Cover, 18" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S18010 | |
7S24010 |
|
Standard Cover, 24" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S24010 | |
7S30010 |
|
Standard Cover, 30" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S30010 | |
7S36010 |
|
Standard Cover, 36" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S36010 | |
7S42010 |
|
Standard Cover, 42" Width, 12' Length, Hot Dip Mill Galvanized | 1 - 12' Length | 7S42010 | |
7G06010 |
|
Standard Cover, 6" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G06010 | |
7G09010 |
|
Standard Cover, 9" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G09010 | |
7G12010 |
|
Standard Cover, 12" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G12010 | |
7G18010 |
|
Standard Cover, 18" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G18010 | |
7G24010 |
|
Standard Cover, 24" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G24010 | |
7G30010 |
|
Standard Cover, 30" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G30010 | |
7G36010 |
|
Standard Cover, 36" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G36010 | |
7G42010 |
|
Standard Cover, 42" Width, 12' Length, Hot Dip Galvanized | 1 - 12' Length | 7G42010 |
Hot-Dipped Galvanised
Strip Galvanised