90° Alternate Tray to Box Connector, Steel
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248SSP213 |
|
90° Alternate Tray to Box Connector, for 248 Steel Ladder Tray, Hot Dip Mill Galvanized | 248SSP213 | ||
346SSP213 |
|
90° Alternate Tray to Box Connector, for 346 Steel Ladder Tray, Hot Dip Mill Galvanized | 346SSP213 | ||
258SSP213 |
|
90° Alternate Tray to Box Connector, for 258 Steel Ladder Tray, Hot Dip Mill Galvanized | 258SSP213 | ||
268SSP213 |
|
90° Alternate Tray to Box Connector, for 268 Steel Ladder Tray, Hot Dip Mill Galvanized | 268SSP213 | ||
366SSP213 |
|
90° Alternate Tray to Box Connector, for 366 Steel Ladder Tray, Hot Dip Mill Galvanized | 366SSP213 | ||
364SSP213 |
|
90° Alternate Tray to Box Connector, for 364 Steel Ladder Tray, Hot Dip Mill Galvanized | 364SSP213 | ||
248GSP213 |
|
90° Alternate Tray to Box Connector, for 248 Steel Ladder Tray, Hot Dip Galvanized | 248GSP213 | ||
346GSP213 |
|
90° Alternate Tray to Box Connector, for 346 Steel Ladder Tray, Hot Dip Galvanized | 346GSP213 | ||
258GSP213 |
|
90° Alternate Tray to Box Connector, for 258 Steel Ladder Tray, Hot Dip Galvanized | 258GSP213 | ||
268GSP213 |
|
90° Alternate Tray to Box Connector, for 268 Steel Ladder Tray, Hot Dip Galvanized | 268GSP213 | ||
366GSP213 |
|
90° Alternate Tray to Box Connector, for 366 Steel Ladder Tray, Hot Dip Galvanized | 366GSP213 | ||
364GSP213 |
|
90° Alternate Tray to Box Connector, for 364 Steel Ladder Tray, Hot Dip Galvanized | 364GSP213 |
Hot-Dipped Galvanised
Strip Galvanised