Wall Frame - 1 Tier, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
For additional options, refer to the Part Number image to the right, using the following variables:
* = Type of Material.
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
W = Width of Ladder Tray.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
94S06495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 6" Width, Hot Dip Mill Galvanized | 1 | 94S06495 | |
94S09495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 9" Width, Hot Dip Mill Galvanized | 1 | 94S09495 | |
94S12495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 12" Width, Hot Dip Mill Galvanized | 1 | 94S12495 | |
94S18495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 18" Width, Hot Dip Mill Galvanized | 1 | 94S18495 | |
94S24495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 24" Width, Hot Dip Mill Galvanized | 1 | 94S24495 | |
94S30495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 30" Width ,Hot Dip Mill Galvanized | 1 | 94S30495 | |
94S36495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 36" Width ,Hot Dip Mill Galvanized | 1 | 94S36495 | |
94S42495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 42" Width ,Hot Dip Mill Galvanized | 1 | 94S42495 | |
94G06495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 6" Width, Hot Dip Galvanized | 1 | 94G06495 | |
94G09495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 9" Width, Hot Dip Galvanized | 1 | 94G09495 | |
94G12495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 12" Width, Hot Dip Galvanized | 1 | 94G12495 | |
94G18495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 18" Width, Hot Dip Galvanized | 1 | 94G18495 | |
94G24495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 24" Width, Hot Dip Galvanized | 1 | 94G24495 | |
94G30495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 30" Width ,Hot Dip Galvanized | 1 | 94G30495 | |
94G36495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 36" Width ,Hot Dip Galvanized | 1 | 94G36495 | |
94G42495 |
|
Wall Frame - 1 Tier, 4" Rail Height, 42" Width ,Hot Dip Galvanized | 1 | 94G42495 |
Hot-Dipped Galvanised
Strip Galvanised